One Touch Window, Basic Shape, Pressure-resistant Type, P Series

Part Number

Configured Part Number is shown.

CMD-P2-V

Part Number
CMD-P2-V
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Basic Information

Material of Gasket Neoprene Rubber Window Frame Dimensions A1 (Short End)(mm) 200 Window Frame Dimensions B1 (Long Side)(mm) 300
Corrosion Resistance Standard Cover Thickness H(mm) 65

Please check the type/dimensions/specifications of the part CMD-P2-V in the One Touch Window, Basic Shape, Pressure-resistant Type, P Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)