(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3076 319 or +60 14 3376 155 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).

ESLON, FP-VS Fitting, STPG370-VS, Reducing Tees (RT)

ESLON, FP-VS Fitting, STPG370-VS, Reducing Tees (RT)

Piping material which utilizes fittings (JPF MP004) for use with connected water supply piping.

[Features]
· ESLON Protective VS is a hard vinyl chloride coated steel pipe for fire extinguishing applications, coated with a vinyl chloride resin on the outer surface to meet strong demand for coated steel piping that withstands harsh corrosive underground environments.
· This pipe is suitable for use in harsh conditions such as underground, in-concrete fire-extinguishing piping or in corrosive environments.
· Because the steel pipe is covered with a thick layer of hard vinyl chloride on the outer surface, strongly acidic or alkaline soil, soil containing raw salts, soil with a large amount of stray electrical current, or soil where localized cells are easily produced do not pose a corrosion threat.
· Safe with respect to external corrosion such as electric corrosion, soil corrosion, etc.
· The hard vinyl chloride coating on the outer surface uses specially mixture of raw materials and so molds and becomes integrated with the steel pipe, preventing peeling and cracking.
· The vinyl chloride coating has good weatherproof characteristics as well and so can be used for exposed piping without a cover.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FPT1H2T
FPT1H6T
FPT805T
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)
83 Day(s) or more 4B(100A)4B(100A)2 1/2B(65A)
83 Day(s) or more 4B(100A)4B(100A)1B(25A)
83 Day(s) or more 3B(80A)3B(80A)1B(25A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Tee
Material Steel Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Applicable Fluid Water Surface Treatment Hard PVC resin coating (surface treatment of the fitting body : galvanizing)
Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)