Header, Parallel Type

Part Number

Configured Part Number is shown.

NMXH202

Part Number
NMXH202
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Type Piping Manifold Pipe Opening Type fixation Number of Branch Holes 2
Material Bronze Surface Treatment De-leading Treatment Piping Type - 1st Fitting Rc Screws
Piping Type – 2nd Fitting Rc Screws Piping - Screw Nominal - 1st Fitting 3/4B Piping - Screw Nominal - 2nd Fitting 1/2B
Nominal Diameter 20A-15A Number of Packing 30 pcs.

Please check the type/dimensions/specifications of the part NMXH202 in the Header, Parallel Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)