Selcab series butt shaft type clutch

Selcab series butt shaft type clutch

[Features]
· A dry type plate electromagnetic clutch with high responsiveness, high accuracy, high reliability, long life, and low energy consumption
· Includes a plate spring driving auto-gap
· Three times longer life with no adjustment, and can use 100% of the initial torque
· Low noise due to silent structure, and 60% increased heat dissipation capability

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JCC-0.6
JCC-1.2
JCC-2.5
JCC-5
Part NumberVolume DiscountDays to ShipMaximum Number of Rotation
(rpm)
Rated Torque (Range)
(N・m)
Rated Torque
(N・m)
Number of Clutches Feature Shaft diameter d
(φ)
33 Day(s) or more 80000.1~3061Auto Gap12 (Hole)
4 Day(s) or more 60000.1~30121Auto Gap15 (Hole)
33 Day(s) or more 50000.1~30251Auto Gap20 (Hole)
32 Day(s) or more 400030.1~60501Auto Gap25 (Hole)

Loading...

  1. 1

Basic Information

Function Clutch Type Independent Electromagnetic Environment, Applications Standard
Shaft Structure Butt Weld Structure Low-Noise