Tooth series coil rotation type clutch

Tooth series coil rotation type clutch

[Features]
· Transmits high torque with a compact body ⇒ Compact with high torque due to the interlocking teeth type system, non-slip reliable torque ⇒ Positive torque that will never let sliding occur during torque transmission, and zero drag torque ⇒ Once the energization is cutoff, the driving side will be completely separated from the load side, and there is no joint-turning ⇒ Connections can also be made during rotation (relative rotation) based on the usage conditions, and capable of performing reliable fixed position connection and synchronized operation ⇒ The positional relationship for the single position type will not change even if connections and disconnection is repeated, and it can always be used in a fixed position when connected or using a dry or wet type ⇒ Can use with dry types or in-oil types based on the usage purpose or location

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TR-2
TR-5
TR-10
TR-15
TR-20
TR-40
TR-80
TR-280
TR-560
Part NumberVolume DiscountDays to ShipMaximum Number of Rotation
(rpm)
Rated Torque (Range)
(N・m)
Rated Torque
(N・m)
Number of Clutches Feature Shaft diameter d
(φ)
33 Day(s) or more 73000.1~30201Standard12 (Hole)
33 Day(s) or more 520030.1~60501Standard32 (Hole)
33 Day(s) or more 450060.1~2001001Standard37 (Hole)
5 Day(s) or more 380060.1~2001501Standard42 (Hole)
33 Day(s) or more 330060.1~2002001Standard52 (Hole)
33 Day(s) or more 2800200.1~25004001Standard62 (Hole)
5 Day(s) or more 2400200.1~25008001Standard72 (Hole)
Quote 2000200.1~250028001Standard82 (Hole)
4 Day(s) or more 1750200.1~250056001Standard97 (Hole)

Loading...

  1. 1

Basic Information

Function Clutch Type Electromagnetic tooth Environment, Applications Standard
Structure Compact