SDC Protected Parts, Color Cap Red

SDC Protected Parts, Color Cap Red

The photograph is in black and white. The actual product is provided in the color indicated by the product name.

Part Number

Configured Part Number is shown.

Part Number
SDCCCR-PE-NO.13
SDCCCR-PE-NO.18
SDCCCR-PE-NO.35
Part NumberVolume DiscountDays to ShipRoHSNominal Applicable male thread size Applicable Screw Size Height
(mm)
O.D.
(mm)
3 Day(s) or more 1013M12, W1/2M14, W9/1612.718.26
3 Day(s) or more 1018M16, W5/8M1813.4922.23
3 Day(s) or more 1035M24, W1M2721.1319.05

Loading...

  1. 1

Basic Information

Material LDPE Color Red Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)