U-Bolt with Whitworth Nut for Steel Pipe

Brand :
SUDO_SS
Caution
Product Description
· Material: Steel
· Surface treatment: Hot zinc plating
· Thread ridge type: Whitworth coarse
· Tip shape: Flat end
· Sales unit: Low quantity (available for purchase from 1pc)
· Length (mm): 15, 20, 25, 32, 40, 50, 65, 80, 100, 125, 150, 200
· Thread (inch): 5/16, 3/8, 1/2