Line Filter T-shaped Top Removal UL Type Spare Parts

Caution
Product Description
[Features]
· This is the most standard low pressure inline filter with T-type connection.
· Starting with indicators capable of detecting differential pressure (visual and electric contact types), you can customize according to your needs from a wide range of options.
· The oil flow direction can be easily changed from right to left or left to right by rotating the upper cover 180°.
· This is a top-removal type that makes element replacement easy.
· The elements for the "U" series (UL, UM, UH type) are common.
· It can also be used as a return line filter.
· For fluids other than general hydraulic oil, the packing, "O" rings, and other parts will differ, so please specify.
Drawing

Product Specification
Parts List
| Part number | Name | Quantity | Material | Note |
|---|---|---|---|---|
| 1 | Main body | 1 | ADC12 | Diameter 16 A–24B: FCD500 |
| 2 | Upper cover | 1 | ADC12 | Diameter 16 A–24B: FCD500 |
| 3 | Spout | 1 | ADC12 | - |
| 4 | Element | 1 | - | - |
| 5 | Relief valve | 1 | SECC | Option |
| 6 | Spring | 1 | SWPA | |
| 7 | Spring Holder | 1 | SS400 | |
| 8 | Condensate Plug | 1 | SCM435 | Diameter 03 A to 12 A: G3/8 Diameter 16 A to 24 B: G1/2 |
| 9 | hex socket head cap screw | 4 | SCM435 | - |
| 10 | O-ring | 1 | NBR | JIS B 2401.1 A |
| 11 | O-ring | 1 | NBR | JIS B 2401.1 A |
| 12 | O-ring | 1 | NBR | JIS B 2401.1 A |
| 13 | O-ring | 1 | NBR | JIS B 2401.1 A |
| 14 | O-ring | 1 | NBR | JIS B2401-1B |
| 15 | O-ring | 1 | NBR | JIS B 2401.1 A |
| 16 | O-ring | 2 | NBR | JISB 2401.1 A (option) |
| 17 | Companion flange | 2 | SS400 | Option |
| 18 | hex socket head cap screw | 8 | SCM | |
| 19 | Indicator | 1 | - | |
| 20 | O-ring | 1 | NBR | JISB 2401.1 A for diameter 20B and 24B only |
| 21 | O-ring | 1 | NBR | JIS B 2401.1 A |
| 22 | O-ring | 1 | NBR | JIS B 2401.1 A |
Specifications Table

*2 Please add the H3 dimension to the E dimension.
*3 Weight excluding the mating flange.
O-rings, packing, etc. Table

Selection Support Information
Ordering Example for Spare Elements

Ordering Example for Spare Seals

Seal Set for Element Replacement
Ordering Example for Spare Seals

Seal Set for Overhaul Ball