Water-resistant type small electromagnetic feeder WCF-2 type

Water-resistant type small electromagnetic feeder WCF-2 type

[Features]
· Small electromagnetic feeder where the whole unit can be washed in water.
· Small electromagnetic feeder. Besides the trough, the drive part can also be washed.
· Waterproofing and built-in electric parts such as an electromagnetic coil in the stainless steel fixed frame.
· No peeling of paint or mixing of contaminant from cracks as there is no cover or coating. No concerns over contamination.
· All stainless steel. Used parts can be detected with metal detectors.
· Optimal for production lines, such as for pharmaceuticals and food, where sanitation is emphasized in order to ensure that antigens and residual substances that cause allergies can be easily washed away

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WCF-2

 
Part Number
WCF-2
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Basic Information

Shooter Full Length MAX(mm) 550 Shooter Mass MAX(Kg) 4.5 Shooter Width MAX(mm) 120
Method Built-in electromagnetic coil type Applicable controller C10-1VCF Rated Voltage(V) 200
Rated Current(A) 0.5

Please check the type/dimensions/specifications of the part WCF-2 in the Water-resistant type small electromagnetic feeder WCF-2 type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)