Stainless Steel, 2 Compression Ring Model, V®-LOK (Welding R, Male)

Part Number

Configured Part Number is shown.

Part Number
VUWR-3-10.3
VUWR-3.2-10.3
VUWR-4-10.3
VUWR-4.8-10.3
VUWR-6-10.3
VUWR-6-13.7
VUWR-6.35-10.3
VUWR-6.35-13.7
VUWR-7.93-13.7
VUWR-8-10.3
VUWR-8-13.7
VUWR-8-21.3
VUWR-9.52-13.7
VUWR-9.52-17.1
VUWR-9.52-21.3
VUWR-10-13.7
VUWR-10-17.1
VUWR-10-21.3
VUWR-12-13.7
VUWR-12-17.1
VUWR-12-21.3
VUWR-12.7-17.1
VUWR-12.7-21.3
VUWR-12.7-26.7
VUWR-15-21.3
VUWR-15.88-21.3
VUWR-16-21.3
VUWR-18-21.3
VUWR-19.05-26.7
VUWR-25.4-33.4
Part NumberVolume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Max. Operating Pressure
(MPa)
Tube thickness during maximum use pressure
(mm)
Pipe end outer diameter F
(mm)
36 Day(s) or more 371.01.24~Less than 1.6510.3
36 Day(s) or more 3.275.50.89~Less than 1.2410.3
36 Day(s) or more 481.21.210.3
36 Day(s) or more 4.871.01.24~Less than 1.6510.3
9 Day(s) or more 671.01.65~Less than 2.1110.3
9 Day(s) or more 671.01.65~Less than 2.1113.7
36 Day(s) or more 6.3571.01.65~Less than 2.1110.3
36 Day(s) or more 6.3571.01.65~Less than 2.1113.7
36 Day(s) or more 7.9355.81.65~Less than 2.1113.7
9 Day(s) or more 855.81.65~Less than 2.1110.3
Quote 855.81.65~Less than 2.1113.7
9 Day(s) or more 855.81.65~Less than 2.1121.3
36 Day(s) or more 9.5245.11.65~Less than 2.1113.7
36 Day(s) or more 9.5245.11.65~Less than 2.1117.1
36 Day(s) or more 9.5245.11.65~Less than 2.1121.3
9 Day(s) or more 1045.11.65~Less than 2.1113.7
9 Day(s) or more 1045.11.65~Less than 2.1117.1
9 Day(s) or more 1045.11.65~Less than 2.1121.3
9 Day(s) or more 1246.52.11~Less than 2.4113.7
9 Day(s) or more 1246.52.11~Less than 2.4117.1
9 Day(s) or more 1246.52.11~Less than 2.4121.3
36 Day(s) or more 12.746.52.11~Less than 2.4117.1
36 Day(s) or more 12.746.52.11~Less than 2.4121.3
36 Day(s) or more 12.746.52.11~Less than 2.4126.7
36 Day(s) or more 15402.221.3
36 Day(s) or more 15.8841.72.41~2.7721.3
36 Day(s) or more 1641.72.41~2.7721.3
36 Day(s) or more 18372.521.3
36 Day(s) or more 19.0540.32.77~Less than 3.0526.7
36 Day(s) or more 25.432.43.0533.4

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam
Connection Type Pipe⇔Pipe, different diameters Types of connection, The pipes have different diameter Reducer Material of Applicable Pipe Stainless Steel
Surface Treatment No Temperature when using maximum pressure(℃) 93

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)