• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Grey Cap for Pierce Plate Screws【150 Pieces Per Package】

Part Number

Configured Part Number is shown.

SDCG-PL-NO.32.8

Part Number
SDCG-PL-NO.32.8
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

150 Pieces Per Package

3 Day(s) or more

Loading...

  1. 1

Basic Information

Material Resin Height(mm) 14 O.D.(mm) 32.8
Color Gray

Please check the type/dimensions/specifications of the part SDCG-PL-NO.32.8 in the Grey Cap for Pierce Plate Screws series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)