Corega Dome【15-100 Pieces Per Package】

Corega Dome

Completely covers the head. For injury prevention, marking and rust prevention.

Part Number

Configured Part Number is shown.

Part Number
SDCB-PVC-M5
SDCB-PVC-M6
SDCB-PVC-M8
SDCB-PVC-M10
SDCB-PVC-M12
SDCB-PVC-M16
SDCB-PVC-M20
SDCB-PVC-M24
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipNominal I.D.
(mm)

100 Pieces Per Package

9 Day(s) or more 58

100 Pieces Per Package

9 Day(s) or more 69

100 Pieces Per Package

9 Day(s) or more 812

50 Pieces Per Package

9 Day(s) or more 1015

50 Pieces Per Package

9 Day(s) or more 1217

50 Pieces Per Package

9 Day(s) or more 1623

15 Pieces Per Package

9 Day(s) or more 2029

15 Pieces Per Package

9 Day(s) or more 2435

Loading...

  1. 1

Basic Information

Material PVC Color Black Sales Unit Box/package

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)