Nut protector【1-10 Pieces Per Package】

Nut protector

Because it is difficult to remove when this product is mounted on the hex nut, therefore it is ideal for preventing tampering and theft.

Can be easily mounted by hand without using tools, and you can verify if the nut protector is freely rotating after the mounting is complete.

[Material] Stainless steel
[Surface treatment] None screw thread
[Type] Metric coarse application / function hand tighten
[Surface treatment] (details) none
[Nominal designation of screw thread (M)] 8 10 12 16 20 24
[Sales unit] Individual (can be purchased as a single unit) boxes, packs

Part Number

Configured Part Number is shown.

Part Number
RBNH-SUS-M8
RBNH-SUS-M10
RBNH-SUS-M12
RBNH-SUS-M16
RBNH-SUS-M20
RBNH-SUS-M24
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Sales Unit
3 Day(s) or more 108Low Quantity (can be purchased from one)
4 Day(s) or more 1010Low Quantity (can be purchased from one)

10 Pieces Per Package

9 Day(s) or more 1012Box/package

10 Pieces Per Package

9 Day(s) or more 1016Box/package

10 Pieces Per Package

9 Day(s) or more 1020Box/package

10 Pieces Per Package

9 Day(s) or more 1024Box/package

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No Thread Type Metric coarse
Applications, Functions Hand tightening Surface Treatment (Details) No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)