(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Turn Nut (High Torque)【100 Pieces Per Package】

Turn Nut (High Torque)

[Type] Anchor bolt
[Material] Lead
[Surface treatment] Trichromate white
[Nominal designation M]6
[Length (mm)] 27.5
[Sales unit] Boxes/pack

Part Number

Configured Part Number is shown.

ABTN-LBC3-M6-27.5

Part Number
ABTN-LBC3-M6-27.5
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

100 Pieces Per Package

4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Lead Surface Treatment Trivalent White
Nominal M 6 Length(mm) 27.5 Sales Unit Box/Package

Please check the type/dimensions/specifications of the part ABTN-LBC3-M6-27.5 in the Turn Nut (High Torque) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)