• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

IT Hanger (ITU Type)【50 Pieces Per Package】

IT Hanger (ITU Type)

[Type] Anchor bolt
[Material] Steel
[Surface treatment] Trivalent chromate
[Nominal designation M] 8
[Surface treatment] (detail) trivalent white
[Sales unit] Boxes/pack
[Drill diameter (mm)] 9
[Length (mm)] 25 30
[Screw length (mm)] 15 20

Part Number

Configured Part Number is shown.

Part Number
ABIHITU-ST3W-M8-25
ABIHITU-ST3W-M8-30
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
Thread Length
(mm)

50 Pieces Per Package

3 Day(s) or more 2515

50 Pieces Per Package

4 Day(s) or more 3020

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Steel Surface Treatment Trivalent Chromate
Nominal M 8 Surface Treatment (Details) Trivalent White Sales Unit Box/package
Drill Diameter(mm) 9

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)