• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Total Anchor (FT Type)【1-100 Pieces Per Package】

Total Anchor (FT Type)

[Material] Steel, stainless steel, copper
[Surface treatment] None, trivalent chromate

Part Number

Configured Part Number is shown.

Part Number
ABAAFT-ST3W-D5-30
ABAAFT-ST3W-D6-30
ABAAFT-ST3W-D6-40
ABAAFT-ST3W-D6-50
ABAAFT-SUS-D5-30
ABAAFT-SUS-D6-30
ABAAFT-SUS-D6-40
ABAAFT-SUS-D6-50
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Surface Treatment Nominal M Length
(mm)
Surface Treatment (Details) Sales Unit Drill Diameter
(mm)
O.D.

100 Pieces Per Package

4 Day(s) or more SteelTrivalent Chromate530Trivalent WhiteBox/package5.45

100 Pieces Per Package

8 Day(s) or more SteelTrivalent Chromate630Trivalent WhiteBox/package6.46

100 Pieces Per Package

4 Day(s) or more SteelTrivalent Chromate640Trivalent WhiteBox/package6.46

100 Pieces Per Package

4 Day(s) or more SteelTrivalent Chromate650Trivalent WhiteBox/package6.46

100 Pieces Per Package

4 Day(s) or more Stainless SteelNo530NoBox/package5.45
4 Day(s) or more Stainless SteelNo630NoLow Quantity (can be purchased from one)6.46

100 Pieces Per Package

4 Day(s) or more Stainless SteelNo640NoBox/package6.46

100 Pieces Per Package

4 Day(s) or more Stainless SteelNo650NoBox/package6.46

Loading...

  1. 1

Basic Information

Type Anchor Bolt

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)