(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3076 319 or +60 14 3376 155 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).

Knock-in Bar for Plug Anchor

Knock-in Bar for Plug Anchor

[Type] Knock-in rod
[Material] Steel
[Surface treatment] None
[Surface treatment] (detail) none
[Sales unit] Discrete (can be purchased as single units)
[Nominal designation M] 6 8 10 12 16 20 22 24, applicable plug anchor PA-30S PA-24M PA-22M PA-20M PA-16M PA-12M PA-10M PA-8M PA-6M

Part Number

Configured Part Number is shown.

Part Number
ABPARD30S-ST-M10
ABPARD-ST-M6
ABPARD-ST-M8
ABPARD-ST-M10
ABPARD-ST-M12
ABPARD-ST-M16
ABPARD-ST-M20
ABPARD-ST-M22
ABPARD-ST-M24
Part NumberVolume DiscountDays to ShipNominal M Applicable Plug Anchor
9 Day(s) or more 10PA-30S
9 Day(s) or more 6PA-6M
3 Day(s) or more 8PA-8M
3 Day(s) or more 10PA-10M
3 Day(s) or more 12PA-12M
9 Day(s) or more 16PA-16M
9 Day(s) or more 20PA-20M
9 Day(s) or more 22PA-22M
9 Day(s) or more 24PA-24M

Loading...

  1. 1

Basic Information

Type Knock-in bar Material Steel Surface Treatment Fabric
Surface Treatment (Details) Fabric Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)