IT hanger (ITW-S Type)

Brand :
SANKO TECHNO
Caution
Product Description
[Features]
・ Perfect construction is possible on corners and edges.
・ Drilling, tapping and mounting are done in one step.
・ By adopting a special thread with a wide pitch, AAC panels can be installed smoothly and demonstrate stable and high holding power.
[Type] Anchor bolt
[Material]Stainless steel
[Surface treatment]None
[Surface treatment (Details)] None
[Unit of purchase]Sold individually (It can be purchased from 1)
[Nominal M]4 5 6 8
[Length (mm)]35 40 45 50 60 65 75 90
[Applications]
・ Wiring or piping saddle fastening / interior base material installation / light fixture installation / direction board installation, etc.
