• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 15/12/2019 to 7:00 (MYT) 16/12/2019. We apologize for the inconvenience.

Pias DPW Screw for Steel House【500 Pieces Per Package】

Pias DPW Screw for Steel House

[Screw nominal designation (M)] 4.8
[Length] 45
[Material] Steel
[Surface treatment] Trivalent chromate
[Surface treatment] (detail) trivalent white
[Mount hole shape] Hexalobular hole
[Sales unit] Boxes/pack screw thread
[type] Self-drilling screw
[Detailed shape] Pan head

Part Number

Configured Part Number is shown.

CSXPNSF-ST3W-D4.8

Part Number
CSXPNSF-ST3W-D4.8
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

500 Pieces Per Package

9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4.8 Length 45 Material Steel
Surface Treatment Trivalent Chromate Surface Treatment (Details) Trivalent White Mounting Hole Shape Hexalobular socket
Sales Unit Box/package Thread ridge type Drill Screw Detailed Shape Pan

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)