FA-0806 Series Single Orifice Adjustable

FA-0806 Series Single Orifice Adjustable

Small size hydraulic type soft absorber. Adjustable type allows the user to choose the suitable choose the suitable effect for the collision speed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FA-B0806-C
FA-B0806-S
Part NumberVolume DiscountDays to ShipRoHSFull Length
(mm)
Operating Temperature Range
(°C)
12 Day(s) or more 1058-5~70
12 Day(s) or more 1053-5~70

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Stroke(mm) 6
Max. Absorbed Energy(J) 1.4 Orifice Structure Single Orifice Operating Environment Copper-based Non-use
Maximum Collision Velocity(m/s) 2 Minimum Collision Velocity(m/s) 0.3 Maximum Equivalent Mass(kgf) 15
Max. Drag Value(N) 670 Piston Rod Return Force (N)(N) 9 or Less Max. Operating Cycle(cycle/min) 45
Maximum absorbed amount of energy per minute(J/min) 36.7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)