• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

FA-2725FB/FA-2725FD/FWM-2725FBD Series Small Soft Absorber

FA-2725FB/FA-2725FD/FWM-2725FBD Series Small Soft Absorber

Small size hydraulic type soft absorber. Adjustable type allows the user to choose the suitable choose the suitable effect for the collision speed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FA-B2725FB-C
FA-B2725FB-S
FA-B2725FD-C
FA-B2725FD-S
Part NumberVolume DiscountDays to ShipRoHSOrifice Structure Maximum Collision Velocity
(m/s)
Minimum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)
Operating Temperature Range
(°C)
12 Day(s) or more 10Single Orifice10.3156650-5~70
12 Day(s) or more 10Single Orifice10.3136650-5~70
12 Day(s) or more 10Multi-orifice30.7156300-5~70
12 Day(s) or more 10Multi-orifice30.7136300-5~70

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Stroke(mm) 25
Max. Absorbed Energy(J) 79.3 Operating Environment Copper-based Non-use Max. Drag Value(N) 6370
Piston Rod Return Force (N)(N) 27.3 or Less Max. Operating Cycle(cycle/min) 60 Maximum absorbed amount of energy per minute(J/min) 539

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)