(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery under the implementation of the Conditional Movement Control Order (CMCO). Kindly contact us at inquiry@misumi.com.my or +60 3 7960 8499 or +60 18 253 7320 or +60 18 285 5463 for any enquiries.  Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat). 
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 15:00 25/10/2020 to 3:00 (MYT) 26/10/2020. We apologize for the inconvenience.
  • Same day ship service is available from Mon to Thu(Except Public holidays). Please kindly be informed cut off time for same day shipment has been changed to 3pm.

[NEW] Absodex AX6000M Series (Actuator and Cable Set)

[NEW] Absodex AX6000M Series (Actuator and Cable Set)

The 80 mm diameter and 47 mm height are the smallest in the world. The direct drive method contributes to space saving.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AX6[001,​003]MU-DM02-UO
AX6[001,​003]MU-DM04-UO
AX6[001,​003]MU-DM06-UO
AX6[001,​003]MU-DM08-UO
AX6[001,​003]MU-DM10-UO
AX6[001,​003]MU-BS-DM02-UO
AX6[001,​003]MU-BS-DM04-UO
AX6[001,​003]MU-BS-DM06-UO
AX6[001,​003]MU-BS-DM08-UO
AX6[001,​003]MU-BS-DM10-UO
Part NumberVolume DiscountDays to ShipSize (Maximum Torque) Mounting Base Cable Type Cable Length
10 Day(s) or more 1.2N/m / 3.0N/mStandard (Without Mounting Base)Movable-
10 Day(s) or more 1.2N/m / 3.0N/mStandard (Without Mounting Base)Movable-
10 Day(s) or more 1.2N/m / 3.0N/mStandard (Without Mounting Base)Movable-
10 Day(s) or more 1.2N/m / 3.0N/mStandard (Without Mounting Base)Movable-
10 Day(s) or more 1.2N/m / 3.0N/mStandard (Without Mounting Base)Movable-
10 Day(s) or more 1.2N/m / 3.0N/mWith Electroless Nickel Plating Surface TreatmentMovable-
10 Day(s) or more 1.2N/m / 3.0N/mWith Electroless Nickel Plating Surface TreatmentMovable-
10 Day(s) or more 1.2N/m / 3.0N/mWith Electroless Nickel Plating Surface TreatmentMovable-
10 Day(s) or more 1.2N/m / 3.0N/mWith Electroless Nickel Plating Surface TreatmentMovable-
10 Day(s) or more 1.2N/m / 3.0N/mWith Electroless Nickel Plating Surface TreatmentMovable-

Loading...

  1. 1

Basic Information

Main Body / Peripheral Components Caster Details of Main Body Set Driver Type MU Type Screwdriver Included
Interface Specification Parallel I/O (NPN type)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)