Sealed Container (Lever Band Type) CTL-565 (150L) – 77H (500L)

Sealed Container (Lever Band Type) CTL-565 (150L) – 77H (500L)

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· Features a single-action lever band for simple airtight sealing.
· The lid is fixed and made airtight via the lever band and seal.
· Easy to wash and features a lid that can be easily removed using the single-action lever band.
· The airtight type prevents the contents of the containers from spattering, while also preventing the intrusion of dust and other contaminants from outside.
· CTLー24 to 47H are stackable empty containers (closed-lid)
· The seal is made using silicone rubber as standard and complies with the Food Sanitation Act of Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
CTL-77
CTL-77H
CTL-565
CTL-565H
CTL-635
Part NumberVolume DiscountDays to ShipRoHSCapacity
(L)
I.D. D
(mm)
Inner Height
(mm)
27 Day(s) or more 10400770900
27 Day(s) or more 105007701100
5 Day(s) or more 10150565600
5 Day(s) or more 10200565900
27 Day(s) or more 103006351000

Loading...

  1. 1
 

Basic Information

Type Open-Top Tanks Agitators None

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)