• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Sanitary sealed container (band type) [SMA-CTL]

Sanitary sealed container (band type) [SMA-CTL]

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· Welded around the entire circumference of the main container body, helping prevent contaminants or detergent from accumulating.
· Shortens the time required for cleaning the container.
· Simplifies cleaning and the checking of cleaning.
· The corners on the bottom have been rounded, making it difficult for dirt to accumulate.
· Compared with conventional parts, the handle has increased strength and is easier to clean.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SMA-CTL-24
SMA-CTL-30
SMA-CTL-36
SMA-CTL-39
SMA-CTL-43
SMA-CTL-47
SMA-CTL-47H
SMA-CTL-565
SMA-CTL-565H
Part NumberVolume DiscountDays to ShipRoHSCapacity
(L)
I.D. D
(mm)
Height H (H1)
(mm)
27 Day(s) or more 1010240240
27 Day(s) or more 1020300300
27 Day(s) or more 1036360360
27 Day(s) or more 1045387390
27 Day(s) or more 1065430450
27 Day(s) or more 1080470470
27 Day(s) or more 10100470600
27 Day(s) or more 10150565600
27 Day(s) or more 10200565900

Loading...

  1. 1

Basic Information

Type Open-Top Tanks Agitators None

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)