Single taper type sealed container, band type [KTT-CTL]

Single taper type sealed container, band type [KTT-CTL]

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· A storage and discharge container with a sloped base panel.
· The base panel is sloped in the direction at which the contents are discharged, enabling a full discharge of the liquid contents.
· The discharge port is on the side surface of the container, enabling shorter piping to be configured.
· The seal is made using silicone rubber and complies with the Food Sanitation Act of Japan.
· Manufactured with a panel thickness of just t1.0 to t2.0, making it easier to handle when moving or when cleaning the container.
· The corners on the bottom have been rounded, making it difficult for dirt to accumulate.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KTT-CTL-30
KTT-CTL-33
KTT-CTL-36
KTT-CTL-39
KTT-CTL-43
KTT-CTL-47
KTT-CTL-47H
KTT-CTL-77
KTT-CTL-77H
KTT-CTL-565
KTT-CTL-565H
KTT-CTL-635
Part NumberVolume DiscountDays to ShipRoHSCapacity
(L)
I.D. D
(mm)
Inner Height
(mm)
27 Day(s) or more 1020300320
27 Day(s) or more 1025330350
27 Day(s) or more 1035360380
27 Day(s) or more 1045387420
27 Day(s) or more 1065430480
27 Day(s) or more 1080470500
27 Day(s) or more 10100470620
32 Day(s) or more 10400770930
32 Day(s) or more 105007701030
27 Day(s) or more 10150565650
27 Day(s) or more 10200565930
32 Day(s) or more 103006351030

Loading...

  1. 1

Basic Information

Type Open-Top Tanks Agitators None

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)