Mirror type sealed container band type [DT-CTL]

Mirror type sealed container band type [DT-CTL]

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· The base of the container is mirrored, making it easier to clean.
· A mirrored base type that is geared towards agitation with the handy mixer.
· A mirrored base type that is geared towards the removal of content via the handy pump.
· Three types of lid are available, the "ST," the "CTH" and the "CTL."
· The seal is made using silicone rubber and complies with the Food Sanitation Act of Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
DT-CTL-30
DT-CTL-36
DT-CTL-39
DT-CTL-43
Part NumberVolume DiscountDays to ShipRoHSCapacity
(L)
I.D. D
(mm)
Height H (H1)
(mm)
22 Day(s) or more 1020300330
22 Day(s) or more 1035360400
22 Day(s) or more 1045387440
22 Day(s) or more 1060430475

Loading...

  1. 1

Basic Information

Type Open-Top Tanks Agitators None

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)