Mirror type sealed container band type with legs[DT-CTL-L]

Mirror type sealed container band type with legs[DT-CTL-L]

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· The base is mirrored, making it easier to discharge liquids and other types of content.
· Features caster legs which allow movement between each of the containers.
· There is space for inserting a separate receiving (compartmentalized) container beneath the mirrored container.
· The base is mirrored, making it easier to clean.
· The mirrored base is suited for stirring with an agitator.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DT-CTL-L-36
DT-CTL-L-39
DT-CTL-L-43
DT-CTL-L-47
DT-CTL-L-47H
DT-CTL-L-565
DT-CTL-L-635
DT-CTL-L-635H
Part NumberVolume DiscountDays to ShipCapacity
(L)
I.D. D
(mm)
Container Height
(mm)
32 Day(s) or more 35360430
32 Day(s) or more 45387470
32 Day(s) or more 60430505
32 Day(s) or more 80470555
32 Day(s) or more 100470670
32 Day(s) or more 150565695
37 Day(s) or more 200635755
37 Day(s) or more 250635915

Loading...

  1. 1

Basic Information

Type Open-Top Tanks Agitators None

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)