Tooth Induction Hardened Spur Gear (M1.0)

Tooth Induction Hardened Spur Gear (M1.0)

High-strength spur gear with induction hardened tooth part.
[Additional processing possible]· As only tooth part is hardened, additional work avoiding teeth section such as keyway slotting, tap, hole diameter changes etc. can be carried out.

PDF

Japanese Only

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
S1S14B-1005H
S1S15B-1005H
S1S16B-1005H
S1S17B-1005H
S1S18B-1006H
S1S24B-1006H
S1S28B-1008H
S1S28B-1008H-H-9
S1S28B-1008H-H-10
S1S28B-1008H-H-11
S1S28B-1008H-H-12
S1S28B-1008H-H-13
S1S28B-1008H-H-14
S1S28B-1008H-H-15
S1S28B-1008H-H-16
S1S28B-1008H-H-17
S1S28B-1008H-H-18
S1S28B-1008H-H-19
S1S28B-1008H-H-20
S1S28B-1008H-N-8
S1S28B-1008H-N-9
S1S28B-1008H-N-10
S1S28B-1008H-N-11
S1S28B-1008H-N-12
S1S28B-1008H-P-8
S1S28B-1008H-P-9
S1S28B-1008H-P-10
S1S28B-1008H-P-11
S1S28B-1008H-P-12
S1S28B-1008H-P-13
S1S28B-1008H-P-14
S1S28B-1008H-P-15
S1S28B-1008H-P-16
S1S28B-1008H-P-17
S1S28B-1008H-P-18
S1S90B-1010H
Part NumberVolume DiscountDays to ShipRoHSNumber of Teeth
(Teeth)
Shaft Bore Config. Shaft Bore Dia., Shaft Dia. d
(Ø)
Shaft Bore Tolerance Accuracy
((Class) * New JIS)
Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Keyway Width
(mm)
Key Groove Depth
(mm)
3 Day(s) or more 1014Round hole5-Grade 9 - Grade 10-Round HolePilot Hole Product----
3 Day(s) or more 1015Round hole5-Grade 9 - Grade 10-Round HolePilot Hole Product----
3 Day(s) or more 1016Round hole5-Grade 9 - Grade 10-Round HolePilot Hole Product----
3 Day(s) or more 1017Round hole5-Grade 9 - Grade 10-Round HolePilot Hole Product----
3 Day(s) or more 1018Round hole6-Grade 9 - Grade 10-Round HolePilot Hole Product----
3 Day(s) or more 1024Round hole6-Grade 9 - Grade 10-Round HolePilot Hole Product----
3 Day(s) or more 1028Round hole8-Grade 9 - Grade 10-Round HolePilot Hole Product----
6 Day(s) or more 1028Round hole9Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound HolePilot Hole Product----
6 Day(s) or more 1028Round hole10Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound HolePilot Hole Product----
6 Day(s) or more 1028Round hole11Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound HolePilot Hole Product----
6 Day(s) or more 1028Round hole12Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound HolePilot Hole Product----
6 Day(s) or more 1028Round hole13Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound HolePilot Hole Product----
6 Day(s) or more 1028Round hole14Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound HolePilot Hole Product----
6 Day(s) or more 1028Round hole15Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound HolePilot Hole Product----
6 Day(s) or more 1028Round hole16Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound HolePilot Hole Product----
6 Day(s) or more 1028Round hole17Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound HolePilot Hole Product----
6 Day(s) or more 1028Round hole18Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound HolePilot Hole Product----
6 Day(s) or more 1028Round hole19Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound HolePilot Hole Product----
6 Day(s) or more 1028Round hole20Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound HolePilot Hole Product----
6 Day(s) or more 1028Keyway + Tap8Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound hole + keyway + tap holeFinished productM4M4×331.4
6 Day(s) or more 1028Keyway + Tap9Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound hole + keyway + tap holeFinished productM4M4×331.4
6 Day(s) or more 1028Keyway + Tap10Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound hole + keyway + tap holeFinished productM4M4×331.4
6 Day(s) or more 1028Keyway + Tap11Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound hole + keyway + tap holeFinished productM4M4×341.8
6 Day(s) or more 1028Keyway + Tap12Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound hole + keyway + tap holeFinished productM4M4×341.8
6 Day(s) or more 1028Round hole+tap8Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound hole+tap holeFinished productM4M4×3--
6 Day(s) or more 1028Round hole+tap9Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound hole+tap holeFinished productM4M4×3--
6 Day(s) or more 1028Round hole+tap10Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound hole+tap holeFinished productM4M4×3--
6 Day(s) or more 1028Round hole+tap11Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound hole+tap holeFinished productM4M4×3--
6 Day(s) or more 1028Round hole+tap12Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound hole+tap holeFinished productM4M4×3--
6 Day(s) or more 1028Round hole+tap13Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound hole+tap holeFinished productM5M5×4--
6 Day(s) or more 1028Round hole+tap14Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound hole+tap holeFinished productM5M5×4--
6 Day(s) or more 1028Round hole+tap15Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound hole+tap holeFinished productM5M5×4--
6 Day(s) or more 1028Round hole+tap16Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound hole+tap holeFinished productM5M5×4--
6 Day(s) or more 1028Round hole+tap17Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound hole+tap holeFinished productM5M5×4--
6 Day(s) or more 1028Round hole+tap18Not specifiedGrade 9 - Grade 10Shaft hole processed productsRound hole+tap holeFinished productM6M6 x 5--
3 Day(s) or more 1090Round hole10H7Class 9 EquivalentStandard shaft hole productRound HolePilot Hole Product----

Loading...

  1. 1

Basic Information

Material Steel Gear Shape Shape B Heat Treatment Tooth Induction Hardened
Surface Treatment No Ground Tooth No Backlash Presence
Bearing No Tooth Width B(mm) 10 Module 1
Material (Details) S45C

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)