Angular Contact Ball Bearings Needle Roller Bearing with NKIA59 Shape

Part Number

Configured Part Number is shown.

 
Part Number
NKIA5907A
NKIA5908A
NKIA5909A
NKIA5910A
NKIA5911A
NKIA5913A
Part NumberVolume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Load Rating: Dynamic Load (Ca)
(N)
Basic Load Rating: Static Load (Coa)
(N)
Revolution Frequency
(rpm)
Quote 1035552725700460009500
8 Day(s) or more 1040623031000610008500
Quote 1045683033000695007500
Quote 1050723033500735006500
5 Day(s) or more 1055803444500955006500
8 Day(s) or more 10659034460001060006000

Loading...

  1. 1

Basic Information

Raceway Ring Shape Angular Contact Ball Load Direction Radial / Thrust Inner/Outer Ring Material Steel
Number of Raceway Ring Rows Double Row Size Standards Metric System Specifications/Environment Standard
Rolling Element Material Steel Outer Ring Type Flat Retainer Type No
Lubricant NA Internal Clearance Symbol NA Format symbol NA
Holder Symbol NA Specifications Standard Seal, Shield NA
Symbol of Bearing Ring Shape NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)