Molded Bellows JIS VF/VG Standard

Molded Bellows JIS VF/VG Standard

Variety of reliable Cosmotec products are available.

[Features]
· Used to adjust the dimensions in longitudinal direction of pipes and absorb vibration.
· NW/KF and ICF standard and pipe end types are available as standard products.
· Standard specification: internal vacuum, external atmosphere
· Temperature: Up to 250℃
· He leak rate: ~1×10 m³/sec
· Bellows: SUS316L
· Flange: SUS304
· Life expectancy: 10, 000 times
· Flange shape at both ends: JISB22-VF x VG (will prepare VF or VG flanges for both ends.)
· Also able to support different flange diameters, lengths.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VF/VG20FB60
VF/VG25FB65
VF/VG40FB90
VF/VG50FB105
VF/VG65FB110
VF/VG80FB110
VF/VG100FB110
VF/VG125FB100
VF/VG150FB100
Part NumberVolume DiscountDays to ShipOuter Diameter C
(Ø)
I.D. D
(Ø)
Operating Temperature Range
(°C)
Length L
(mm)
32 Day(s) or more 3322.50~25060
32 Day(s) or more 40280~25065
32 Day(s) or more 5842.70~25090
32 Day(s) or more 6549.50~250105
32 Day(s) or more 80610~250110
32 Day(s) or more 95770~250110
32 Day(s) or more 125105.50~250110
32 Day(s) or more 1531340~250100
32 Day(s) or more 176156.50~250100

Loading...

  1. 1

Basic Information

Connecting Part Type JIS Flange Types Bellows Applicable Fluid Air

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)