NCE Standard Welded Bellows (with Con-Flat Flange)

Part Number

Configured Part Number is shown.

Part Number
NCE2114
NCE2152
NCE2152K
NCE2203
NCE2203K
NCE2253
NCE2253K
NCE234
NCE234K
NCE270
NCE270K
NCE3114
NCE3114K
NCE3152
NCE3152K
NCE3203
NCE3203K
NCE3253
NCE3253K
NCE334
NCE334K
NCE370
NCE370K
Part NumberVolume DiscountDays to ShipO.D.
(Ø)
I.D.
(Ø)
Operating Temperature Range
(°C)
Amount of Expansion and Contraction
(mm)
Flange Shape Flange Mounting Hole L Operation Range
(mm)
31 Day(s) or more 5136~25020Both Ends Fixed8-8.560~80
31 Day(s) or more 10979~25020Both Ends Fixed16-8.570~90
31 Day(s) or more 10979~25020Fixed - Rotation16-8.570~90
31 Day(s) or more 150120~25020Both Ends Fixed20-8.580~100
31 Day(s) or more 150120~25020Fixed - Rotation20-8.580~100
31 Day(s) or more 210160~25020Both Ends Fixed24-8.590~110
31 Day(s) or more 210160~25020Fixed - Rotation24-8.590~110
31 Day(s) or more 228~25020Both Ends Fixed6-M450~70
31 Day(s) or more 228~25020Fixed - Rotation6-M450~70
31 Day(s) or more 3622~25020Both Ends Fixed6-6.855~75
31 Day(s) or more 3622~25020Fixed - Rotation6-6.855~75
31 Day(s) or more 5136~25030Both Ends Fixed8-8.560~90
31 Day(s) or more 5136~25030Fixed - Rotation8-8.560~90
31 Day(s) or more 10979~25030Both Ends Fixed16-8.575~105
31 Day(s) or more 10979~25030Fixed - Rotation16-8.575~105
31 Day(s) or more 150120~25030Both Ends Fixed20-8.585~115
31 Day(s) or more 150120~25030Fixed - Rotation20-8.585~115
31 Day(s) or more 210160~25030Both Ends Fixed24-8.5100~130
31 Day(s) or more 210160~25030Fixed - Rotation24-8.5100~130
31 Day(s) or more 228~25030Both Ends Fixed6-M455~85
31 Day(s) or more 228~25030Fixed - Rotation6-M455~85
31 Day(s) or more 3622~25030Both Ends Fixed6-6.860~90
31 Day(s) or more 3622~25030Fixed - Rotation6-6.860~90

Loading...

  1. 1

Basic Information

Connecting Part Type CF Flanges Types Bellows Applicable Fluid Air
Flange Material SUS304L Bellow material SUS316L

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)