MULTI-PIN MS 19 PIN MIL-C-5015

MULTI-PIN MS 19 PIN MIL-C-5015

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· Compliant with MIL-C-5015 standards, a connector for measurement and control of 500V3A fitting multi-pin.
· Standardized from 4PIN to 48PIN.
· NW/KF, ICF, JIS-VF and JIS-VG standards select the optimal connection flange.
· Insulation insert (PEEK®) for vacuum, socket contact, outer side plug, extracting tool, crimp tool etc., and connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

PDF

Part Number

Configured Part Number is shown.

Part Number
C70MM191
F25MM191
F40MM191
F50MM191
G25MM191
G40MM191
G50MM191
N40MM191
Part NumberVolume DiscountDays to ShipFlange Standard Flange Size (Nominal) Product Code
9 Day(s) or more ICF7010046
23 Day(s) or more JIS-VF2510819
23 Day(s) or more JIS-VF4010851
23 Day(s) or more JIS-VF5010882
23 Day(s) or more JIS-VG2510974
9 Day(s) or more JIS-VG4011002
23 Day(s) or more JIS-VG5011027
9 Day(s) or more NW/KF4010223

Loading...

  1. 1

Basic Information

Type Multi-pin Number of Terminals 19 Current (MAX)(A) 3
Voltage (AC)(kV) 0.175 Electrode Material Kovar Voltage (DC)(kV) 0.5
Flange Material SUS304 Operating Temperature Range (MIN ~ MAX)(℃) -196~300

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)