Double Nut Type Fitting Male Elbow Connector for Control Copper Pipes (Tapered Thread Type)

Double Nut Type Fitting Male Elbow Connector for Control Copper Pipes (Tapered Thread Type)

[Features]
· A double nut type fitting for vinyl-coated copper tube (control copper tube).
· The structure of the fitting seals the copper tube part and the vinyl part by two different rings. The brass ring connects to the copper tube to prevent leakage and the resin ring protects the copper tube from water, dirt, dust, and others materials that cause corrosion of the copper tube.
· MAX operating pressure: 2.94 MPa (30kgf/cm2).
· The operating temperature range: -10–60℃.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SLC-6M-2R
SLC-6M-4R
SLC-6M-6R
SLC-6M-8R
SLC-8M-2R
SLC-8M-4R
SLC-8M-6R
SLC-8M-8R
SLC-10M-2R
SLC-10M-4R
SLC-10M-6R
SLC-10M-8R
SLC-12M-2R
SLC-12M-4R
SLC-12M-6R
SLC-12M-8R
Part NumberVolume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread Operating Temperature Range
(°C)
12 Day(s) or more 661/8B(6A)-10~60
12 Day(s) or more 661/4B(8A)-10~60
12 Day(s) or more 663/8B(10A)-10~60
12 Day(s) or more 661/2B(15A)-10~60
12 Day(s) or more 881/8B(6A)-10~60
12 Day(s) or more 881/4B(8A)-10~60
12 Day(s) or more 883/8B(10A)-10~60
12 Day(s) or more 881/2B(15A)-10~60
12 Day(s) or more 10101/8B(6A)-10~60
12 Day(s) or more 10101/4B(8A)-10~60
12 Day(s) or more 10103/8B(10A)-10~60
12 Day(s) or more 10101/2B(15A)-10~60
12 Day(s) or more 12121/8B(6A)-10~60
12 Day(s) or more 12121/4B(8A)-10~60
12 Day(s) or more 12123/8B(10A)-10~60
12 Day(s) or more 12121/2B(15A)-10~60

Loading...

  1. 1

Basic Information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (Controlled Copper Pipe)
Applicable Fluid Water / Air / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Elbow
Fitting type Ring Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Connection Thread Type R Max. Operating Pressure(MPa) 2.94 Surface Treatment With Ni plating
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)