• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

ITEC Anti-Vibration Mat

ITEC Anti-Vibration Mat

[Features]
· Vibration-proof rubber with edge.
· Material uses rubber that resists color migration.
· (Natural rubber).
· When applied under the legs of tables, etc., the floors are not scratched.
· Also has excellent anti-slip effectiveness.
· Since edges are attached to the four corners, there is no shifting

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KGZ-51
KHG-304
KHG-407
KHG-408
KYG-30
KYG-50
KYG-100
Part NumberVolume DiscountDays to ShipShape Size
(mm)
Size
(φ)
Color Thickness
(mm)
Material Number of circuits
(months)
With Adhesion
3 Day(s) or more Roll Type50×1000-Gray0.5Pure lead1With tape
3 Day(s) or more Round-28Black3Haplagel+Nylon jersey4-
3 Day(s) or more Square40 x 40-White7Haplagel (Shock absorption material)4-
3 Day(s) or more Square40 x 40-Black7Haplagel+Nylon jersey4-
3 Day(s) or more Oval hemisphere type-30Black12Butyl Rubber4-
3 Day(s) or more Square50×50-Black10Low rebound rubber4-
2 Day(s) or more Round-100Black24Natural rubber (with iron plate)1-

Loading...

  1. 1

Basic Information

Types of safety and protection goods For Vibration Proofing Specifications Vibration Damping Proofing

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)