Filter (Packaged in Bag)

Brand :
HIKARI
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
Classification: filter
· Material: polyurethane / Thickness: 10 mm
· Width or OD: 300 mm
· Length: 300 mm
· Color: black
· Quantity per pack: 1 PC