Sumi Hobby KP panel (both sides white paper type)

Part Number

Configured Part Number is shown.

Part Number
NCB465-1
NCB695-1
Part NumberVolume DiscountDays to ShipSize (Longitudinal)
(mm)
Size (Lateral)
(mm)
4 Day(s) or more 600450
4 Day(s) or more 900600

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Polystyrene DIY Raw Material Types Board・panel
Thickness(mm) 5 Color White

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)