Acrylic Sheet (Unique Design)

Acrylic Sheet (Unique Design)

[Features]
· Available with special surface patterns (five types) on the transparent acrylic plate.
· Quantity: Available in single or multiple quantities.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JC791-SS
JC792-SS
JC793-SS
JC794-SS
Part NumberVolume DiscountDays to ShipSize (Lateral)
(mm)
Specifications
2 Day(s) or more 200Pattern: Fine matte
2 Day(s) or more 225Pattern: Mist
2 Day(s) or more 225Pattern: Pin spot
2 Day(s) or more 225Pattern: Diamond

Loading...

  1. 1

Basic Information

Material Acrylic (PMMA) Grade Standard Color Transparency
Hole Machining No Hole Machining Size (Plate Thickness)(mm) 3 Size (Longitudinal)(mm) 300

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)