Stainless Steel 5 Run Hook

Brand :
HIKARI
Caution
Product Description
Shape / Multi-hook
/ Hook part material / Stainless steel
/ Fixing method / catch type
/ 1P pack (pcs) / 1
/ Size / 77 mm × 216 mm × 50 mm

Shape / Multi-hook
/ Hook part material / Stainless steel
/ Fixing method / catch type
/ 1P pack (pcs) / 1
/ Size / 77 mm × 216 mm × 50 mm