Basic cylinder double rod cylinder

Caution
Product Description
Basic cylinder double rod cylinder manufactured by Koganei renown in Japan for its pneumatic parts.· Double rod operation type in block shape
Product Specifications
Product Specifications
| Items | Cylinder diameter | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 6 | 8 | 10 | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 | 125 | |
| Operation type | Double-acting | |||||||||||||
| Operating fluid | Air | |||||||||||||
| Operating pressure range in MPa | 0.2 to 0.7 | 0.1 to 0.7 | 0.08 to 0.7 | |||||||||||
| Guaranteed pressure resistance (MPa) | 1.05 | |||||||||||||
| Operating temperature range °C | 0 to 60 | |||||||||||||
| Operating speed range mm/s | 50 to 500 | 50 to 300 | ||||||||||||
| Cushion | Rubber bumper | |||||||||||||
| Lubrication | Not required | |||||||||||||
| Piping connection port diameter | M3 × 0.5 | M5 × 0.8 | Rc1/8 | Rc1/4 | Rc3/8 | |||||||||
Cylinder diameter and stroke
| Cylinder diameter | Standard stroke |
|---|---|
| 6, 8, 10, 12, 16 | 5, 10, 15, 20, 25, 30 |
| 20, 25 | 5, 10, 15, 20, 25, 30, 40, 50 |
| 32, 40, 50, 63, 80, 100, 125 | 10, 20, 30, 40, 50, 60, 70, 75, 80, 90, 100 |
Example of use
Usage example of Cylinder With Guide
Product features details
Double rod operation type in block shape
Achieved further downsizing and weight-saving than conventianal products, and offers a wide variety of ø6 to 125 (cylinder inner diameter: 6 to 125 mm).
All assembly processes can be produced with only the basic cylinder.
Because it is compact and lightweight, there are no restrictions on the mounting space.
Easy to select even if the required sizes vary.

Achieved significant size reduction compared to conventional products
Cross-sectional area: 25%; main unit overall length: 30%; weight: 40% cut.

Wide variety of ø6 to 125 (cylinder inner diameter: 6 to 125 mm).

Single-acting type, extrusion/retracting double-acting type
⌀6 to 125 (Cylinder inner diameter: 6 to 125 mm)

Double rod type
⌀6 to 125 (Cylinder inner diameter: 6 to 125 mm)

Cylinder with guide
⌀8 to 40 (Cylinder inner diameter: 8 to 40 mm)
