• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:00 to 22:00 (MYT) 23/6/2019. We apologize for the inconvenience.

Braille Sign (Arrow)

Part Number

Configured Part Number is shown.

 
Part Number
ES622-1
ES622-2
ES622-3
ES622-4
Part NumberVolume DiscountDays to ShipListed Pages on Catalog
3 Day(s) or more Right Arrow214 (bottom)
3 Day(s) or more Left Arrow214 (bottom)
3 Day(s) or more Up Arrow214 (bottom)
4 Day(s) or more Down Arrow214 (bottom)

Loading...

  1. 1

Basic Information

Application Guidance, Arousing Statement and so on Form of Use Paste Shape Square
Size (Shorter Side)(mm) 60 Size (Longer Side)(mm) 60 Adhesive, Tape Available
Specifications Flat Plate Type Material Reflective Sheets Adhesive Type Plate Thickness(mm) 0.2
Color Reflection 1P Qty.(pcs.) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)