• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

FM Valve Type S-3

Part Number

Configured Part Number is shown.

Part Number
FM-S-3-20
FM-S-3-25
FM-S-3-30
FM-S-3-40
FM-S-3-50
FM-S-3-65
FM-S-3-100
FM-S-3-150
FM-S-3-200
FM-S-3-FCD-65
FM-S-3-FCD-75
FM-S-3-FCD-100
FM-S-3-FCD-150
FM-S-3-FCD-200
Part NumberVolume DiscountDays to ShipBody Material Valve Nominal Diameter Supply Side, Screw Connection Types Supply Side, Plumbing Thread Nominal Supply Side, Tube Flange Nominal Control Side, Thread Connection Type Control Side Plumbing Pipe Thread Nominal Control Side, Tube Flange Nominal Operating Pressure Range
(MPa)
4 Day(s) or more [Bronze] CAC9013/4B(20A)Rc3/4B(20A)-Rc3/4B(20A)-0.07~0.78
4 Day(s) or more [Bronze] CAC9011B(25A)Rc1B(25A)-Rc1B(25A)-0.07~0.78
4 Day(s) or more [Bronze] CAC9011 1/4B(32A)Rc1 1/4B(32A)-Rc1 1/4B(32A)-0.07~0.78
4 Day(s) or more [Bronze] CAC9011 1/2B(40A)Rc1 1/2B(40A)-Rc1 1/2B(40A)-0.07~0.78
4 Day(s) or more [Bronze] CAC9012B(50A)Rc2B(50A)-Rc2B(50A)-0.07~0.78
4 Day(s) or more [Bronze] CAC9012 1/2B(65A)--2 1/2B(65A)--2 1/2B(65A)0.08~0.78
10 Day(s) or more [Bronze] CAC9014B(100A)--4B(100A)--4B(100A)0.08~0.78
15 Day(s) or more [Bronze] CAC9016B(150A)--6B(150A)--6B(150A)0.09~0.78
15 Day(s) or more [Bronze] CAC9018B(200A)--8B(200A)--8B(200A)0.09~0.78
4 Day(s) or more FCD4502 1/2B(65A)--2 1/2B(65A)--2 1/2B(65A)0.08~0.78
4 Day(s) or more FCD4503B(80A)--3B(80A)--3B(80A)0.08~0.78
4 Day(s) or more FCD4504B(100A)--4B(100A)--4B(100A)0.08~0.78
11 Day(s) or more FCD4506B(150A)--6B(150A)--6B(150A)0.09~0.78
15 Day(s) or more FCD4508B(200A)--8B(200A)--8B(200A)0.09~0.78

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Level Regulating Valve Applicable Fluid Water Safety Valve Type Lift Type Safety Valve
Max. Applicable Pressure(MPa) 0.11~1 Connection Type Equal Dia. Connection Construction pressure resistance (water pressure)(MPa) 1.75
Specifications Integrated

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)