Cast Iron Mating Flange - Water Supply - Plated

Cast Iron Mating Flange - Water Supply - Plated

A variety of JIS standard fittings and tubing parts are available. Plated water supply flange that is a cast iron mating flange manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Material: FC200
· Working fluid: water
· Surface treatment: cast, hot dip galvanized, epoxy

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GFCWF-50
GFCWF-80
GFCWF-100
GFCWF-150
Part NumberVolume DiscountDays to ShipNominal of Thread M1
14 Day(s) or more 2B(50A)
6 Day(s) or more 3B(80A)
14 Day(s) or more 4B(100A)
6 Day(s) or more 6B(150A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Flange Connecting Shape Flange
Material Cast Iron Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 1.0(2.5)
Applicable Fluid Water / Air / Steam / Gas / Oil Surface Treatment Zinc Plating Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)