(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Due to Corona virus (2019-nCoV) outbreak, some suppliers must stop operation to follow additional precautionary measures until further notice. Some products delivery may be delay. Masks and other sanitary related products are suspended. Apologize for any inconvenience caused.

Pipe Fittings - Reducing Socket - Unplated

Pipe Fittings - Reducing Socket - Unplated

A variety of JIS standard fittings and tubing parts are available. Unplated pipe fitting reducing socket manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water, air, steam, gas, oil

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BRS-8X6
BRS-10X8
BRS-15X8
BRS-15X10
BRS-20X10
BRS-20X15
BRS-25X10
BRS-25X15
BRS-25X20
BRS-32X15
BRS-32X20
BRS-32X25
BRS-40X15
BRS-40X20
BRS-40X25
BRS-40X32
BRS-50X15
BRS-50X20
BRS-50X25
BRS-50X32
BRS-50X40
BRS-65X25
BRS-65X32
BRS-65X40
BRS-65X50
BRS-80X25
BRS-80X40
BRS-80X50
BRS-80X65
BRS-100X50
BRS-100X65
BRS-100X80
BRS-125X100
BRS-150X50
BRS-150X100
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2
13 Day(s) or more 1/4B(8A)1/8B(6A)
13 Day(s) or more 3/8B(10A)1/4B(8A)
13 Day(s) or more 1/2B(15A)1/4B(8A)
13 Day(s) or more 1/2B(15A)3/8B(10A)
13 Day(s) or more 3/4B(20A)3/8B(10A)
13 Day(s) or more 3/4B(20A)1/2B(15A)
13 Day(s) or more 1B(25A)3/8B(10A)
13 Day(s) or more 1B(25A)1/2B(15A)
13 Day(s) or more 1B(25A)3/4B(20A)
13 Day(s) or more 1 1/4B(32A)1/2B(15A)
13 Day(s) or more 1 1/4B(32A)3/4B(20A)
13 Day(s) or more 1 1/4B(32A)1B(25A)
16 Day(s) or more 1 1/2B(40A)1/2B(15A)
13 Day(s) or more 1 1/2B(40A)3/4B(20A)
12 Day(s) or more 1 1/2B(40A)1B(25A)
13 Day(s) or more 1 1/2B(40A)1 1/4B(32A)
13 Day(s) or more 2B(50A)1/2B(15A)
13 Day(s) or more 2B(50A)3/4B(20A)
13 Day(s) or more 2B(50A)1B(25A)
13 Day(s) or more 2B(50A)1 1/4B(32A)
13 Day(s) or more 2B(50A)1 1/2B(40A)
13 Day(s) or more 2 1/2B(65A)1B(25A)
13 Day(s) or more 2 1/2B(65A)1 1/4B(32A)
13 Day(s) or more 2 1/2B(65A)1 1/2B(40A)
13 Day(s) or more 2 1/2B(65A)2B(50A)
13 Day(s) or more 3B(80A)1B(25A)
13 Day(s) or more 3B(80A)1 1/2B(40A)
13 Day(s) or more 3B(80A)2B(50A)
13 Day(s) or more 3B(80A)2 1/2B(65A)
13 Day(s) or more 4B(100A)2B(50A)
13 Day(s) or more 4B(100A)2 1/2B(65A)
13 Day(s) or more 4B(100A)3B(80A)
13 Day(s) or more 5B(125A)4B(100A)
13 Day(s) or more 6B(150A)2B(50A)
13 Day(s) or more 6B(150A)4B(100A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Socket
Material Cast Iron Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Max. Operating Pressure(MPa) 2.5 Applicable Fluid Water / Air / Steam / Gas / Oil Surface Treatment No
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)