Pipe Fittings - Reducing Tee (Small Diameter Branches) - Coated

Pipe Fittings - Reducing Tee (Small Diameter Branches) - Coated

A variety of JIS standard fittings and tubing parts are available. Coated pipe fitting reducing tee (small diameter branches) manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water
· Surface treatment: resin coating

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PRT-100X80
PRT-125X80
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)
6 Day(s) or more 4B(100A)4B(100A)3B(80A)
6 Day(s) or more 5B(125A)5B(125A)3B(80A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Tee
Material Cast Iron Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Max. Operating Pressure(MPa) 2.5 Applicable Fluid Water
Surface Treatment Resin Coating Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)