Pipe Fittings - Plug - Plated

Pipe Fittings - Plug - Plated

A variety of JIS standard fittings and tubing parts are available. Plated pipe fitting plug produced by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water
· Surface treatment: galvanized

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
GP-6
GP-8
GP-10
GP-15
GP-20
GP-25
GP-32
GP-40
GP-50
GP-65
GP-80
GP-100
Part NumberVolume DiscountDays to ShipNominal of Thread M1
13 Day(s) or more 1/8B(6A)
13 Day(s) or more 1/4B(8A)
14 Day(s) or more 3/8B(10A)
12 Day(s) or more 1/2B(15A)
12 Day(s) or more 3/4B(20A)
12 Day(s) or more 1B(25A)
13 Day(s) or more 1 1/4B(32A)
13 Day(s) or more 1 1/2B(40A)
13 Day(s) or more 2B(50A)
13 Day(s) or more 2 1/2B(65A)
13 Day(s) or more 3B(80A)
13 Day(s) or more 4B(100A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Pitch (Terminal) Connecting Shape Plug
Material Cast Iron Connection Thread Type M1 R Max. Operating Pressure(MPa) 2.5
Applicable Fluid Water / Air / Steam / Gas / Oil Surface Treatment Zinc Plating Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)