• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 22:30 20/9 to 7:00 21/9, 9:00 23/9 to 5:00 (MYT) 24/9/2018. We apologize for the inconvenience.

CK20K Screw Fitting Different Diameters Elbow

Part Number

Configured Part Number is shown.

Part Number
HB-RL-80X65
HB-RL-100X65
Part NumberVolume DiscountDays to ShipNominal of Thread M1
6 Day(s) or more 3B(80A)
6 Day(s) or more 4B(100A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape 90° Elbow
Material Cast Iron Nominal of Thread M2 2 1/2B(65A) Connection Thread Type M1 Rc
Max. Operating Pressure(MPa) 13.8 Applicable Fluid Water / Air / Gas / Oil Surface Treatment Zinc Plating
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)