Sea-Lock1∙ One-Touch Fitting Adapter for 45° Floor o

Part Number

Configured Part Number is shown.

GEC-45Y13C4

 
Part Number
GEC-45Y13C4
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, same diameters Connection Type - Thread, Tube Direction Female Straight Applicable Tube Material Polyethylene / Polybutene
Maximum Operating Pressure(MPa) 1 Surface Treatment No Applicable Tube Size Resin Tube/Equipment Side (S) 13-Rc1/2
Size 13×15A

Please check the type/dimensions/specifications of the part GEC-45Y13C4 in the Sea-Lock1∙ One-Touch Fitting Adapter for 45° Floor o series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)