• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Direct Acting Steam Pressure Reducing Valve - RE2 Type

Part Number

Configured Part Number is shown.

RE2-10

 
Part Number
RE2-10
Part NumberVolume DiscountDays to Ship
18 Day(s) or more

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Steam Pressure Relief Valve Shape Linear Motion Type Bellows
Max. Fluid Temperature(℃) 184 Body Material Brass Connection Type Equal Dia. Connection
Supply Side, Screw Connection Types Rc Supply Side, Plumbing Thread Nominal 3/8B(10A) Control Side, Thread Connection Type Rc
Control Side Plumbing Pipe Thread Nominal 3/8B(10A) Body Lining No Controlled Pressure Range (Secondary Side)(MPa) 0.1~0.5

Please check the type/dimensions/specifications of the part RE2-10 in the Direct Acting Steam Pressure Reducing Valve - RE2 Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)