Steam Type Instant Water Heater (High Temperature Type), LH15 Type

Part Number

Configured Part Number is shown.

LH15

 
Part Number
LH15
Part NumberVolume DiscountDays to Ship
61 Day(s) or more

Loading...

  1. 1

Basic Information

Hot Water Supply Method One Way Hot Water Supply (No Circulating Hot Water Supply) Vapor Inlet Port Nominal Diameter 1B(25A) Water Inlet Port Nominal Diameter 1/2B(15A)
Hot Water Supply Port Nominal Diameter 1/2B(15A) Hot Water Supply Temperature(℃) 70~90 Operating Pressure Range - Steam (Dynamic Pressure)(Mpa) 0.2~0.5
Operating Pressure Range - Cold Water (Dynamic Pressure)(Mpa) 0.1~0.4

Please check the type/dimensions/specifications of the part LH15 in the Steam Type Instant Water Heater (High Temperature Type), LH15 Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)