• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Thrust Needle Bearing

Part Number

Configured Part Number is shown.

NTB2035

Part Number
NTB2035
Part NumberVolume DiscountDays to ShipRotational Speed
(rpm)
Basic Load Rating: Dynamic Load (Ca)
(N)
Basic Load Rating: Static Load (Coa)
(N)
2 Day(s) or more 90001170046500

Loading...

  1. 1

Basic Information

Raceway Ring Shape Needle Roller Load Direction Radial / Thrust Outer Ring With Outer Ring
Inner Dia. d(Ø) 20 Outer Dia. D(Ø) 35 Width B(mm) 2
Precision (JIS) Grade 0 Size Standards Metric System Specifications Standard / For high Speed
Format of Shaft Bearing Thrust Needle Bearing

Please check the type/dimensions/specifications of the part NTB2035 in the Thrust Needle Bearing series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)